Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Oil

The mineral motor oil to be used for the hydraulic pump and the injectors should have a viscosity of 300 mm2/s (300 cSt) at the temperature of the coupling. This viscosity will generally be obtained with sufficient accuracy if the oil is chosen according to the table.
SKF logo