Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designs

Two designs are available, SHT and SHR, to have the mounting system that fits the application.

SKF SHT bushings

SHT (fig 1), delivered with a slotted outer sleeve, locks the application with pressure and friction. Only a cylindrical bore is needed in the hub.

SKF SHR bushings

SHR (fig 2), delivered with a non-slotted outer sleeve, for use when welding components onto the SH bushing, e.g. a lever.
SKF logo