Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Shafts and hubs

Roundness

The roundness of the shaft should be within tolerance IT7-IT8. For example, the portion of shaft supporting the SH-bushing should be round and straight within this specified tolerances. The same tolerances are also valid for the hub.

Surface roughness

The surface roughness of the shaft should be max 3,2 Ra.

Hollow shafts

The maximum allowable inside diameter for a hollow shaft (fig 1) application can be obtained as follows:

dhmax = d v((Rp0,2 - 2(Py D)/d)/(Rp0,2))

where

dhmax=maximum allowable inside diameter for the shaft [mm]
d=bore diameter of the inner sleeve [mm]
Rp0,2=yield limit of the shaft material [N/mm2]
Py=surface pressure against hub [N/mm2]
D=diameter of the outer sleeve [mm]
Details of tolerances for shafts and hubs are given in the table.
SKF logo