Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Cam roller guides LLE

Cam roller guides

Cam roller guides LLE consist of an aluminium rail with hardened steel raceways. The carriages come with sealed rollers providing a light weight design, ease of installation and robustness against harsh environmental conditions.

Features and benefits

  • Robustness in harsh environments
  • High linear speed
  • Light weight
  • Easy to mount
  • Effortless and quiet operation
  • Low friction
  • Factory pre-lubricated

Technical data

Rangefrom size 15 to 35 mm
Speed10 m/s
Accuracy0,05 mm / 100 mm
Operating temperature-20 to +80 °C
Rail length in one piece4 000 mm
C per carriage8 000 N
C0 per carriage6 350 N

Typical applications

  • Factory automation, e.g. handling devices, robotics etc.
  • Industrial packaging
  • Gym industry
  • Textile machines
  • Woodworking
SKF logo