Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Biodegradable grease

SKF Biodegradable Bearing Grease LGGB 2
SKF LGGB 2 is a biodegradable, low toxicity, synthetic ester oil based grease, using a lithium-calcium thickener. Its special formulation makes it most suitable for applications where environmental contamination is a concern.
  • Compliance with current regulations on toxicity and biodegradability
  • Good performance in applications with steel-on-steel spherical plain bearings, ball bearings and roller bearings
  • Good low temperature start-up performance
  • Good corrosion inhibiting properties
  • Suitable for medium to high loads

Typical applications:

  • Agricultural and forestry equipment
  • Construction and earthmoving equipment
  • Mining and conveying equipment
  • Water treatment and irrigation
  • Locks, dams, bridges
  • Linkages, rod ends
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGGB 2/0.4
5 kg canLGGB 2/5
18 kg pailLGGB 2/18
180 kg drumLGGB 2/180
Gas driven lubricator 
LAGD series 125 mlLAGD 125/GB2
Technical data
DesignationLGGB 2/(pack size)
DIN 51825 codeKPE 2K-40
NLGI consistency class2
ThickenerLithium/calcium
ColourOff white
Base oil typeSynthetic ester
Operating temperature range–40 to +90 °C
(–40 to +195°F)
Dropping point DIN ISO 2176>170 °C (>340 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
110
13
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
+50 max. (325 max.)
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm+70 max. (350 max.)
Corrosion protection 
Emcor:– standard ISO 110070–0
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C0 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %0,8–3
Lubrication ability 
R2F, running test B at 120 °CPass at 100 °C (210 °F)*
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs>300 at 120 °C (250 °F)
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,8 max.
2 600 min.
Shelf life2 years
* Typical value
SKF logo