Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Chain oils

Designed to fulfill the requirements of most industrial chain applications

SKF Chain Oil LHMT 68 for medium temperature applications

LHMT 68

SKF LHMT 68 is ideal for medium temperatures and dusty environments like those of cement and material handling industries, where a high penetration and light film are required.

SKF Chain Oil LHHT 265 for high temperature applications

LHHT 265

SKF LHHT 265 synthetic oil is ideal for high load and/or high temperature conditions, like those found in the pulp and paper and textile industries. It doesn’t form any residue at high temperatures and it is neutral towards seals and polymers.

Benefits

  • Increase chain life
  • Increase re-lubrication interval
  • Reduce oil consumption
  • Reduce energy consumption

Typical applications

  • Conveyor chains
  • Drive chains
  • Lift chains

SKF Chain Oils are available in 5 litre cans and as an oil fill for the SKF SYSTEM 24 single point automatic lubricators LAGD and TLSD series.

Technical data
Designation
LHMT 68
Description
Medium temperature oil
Specific gravity
0.85
Colour
Yellowish brown
Base oil type
Mineral
Operating temperature range
–15 to +90 °C (5 to 195 °F)
Base oil viscosity:
40 °C (104 °F), mm²/s
100 °C (212 °F), mm²/s

ISO VG 68
approx. 9
Flash point
>200 °C (390 °F)
Pour point
≤15 °C (5 °F)
Available pack sizes:
Can 5 literLHMT 68/5
SKF SYSTEM 24 LAGD series
Unit 60 ml
Unit 125 ml

LAGD 60/HMT68*
LAGD 125/HMT68*
SKF SYSTEM 24 TLSD series
Complete unit 125 ml
Complete unit 250 ml
Refill set 125 ml
Refill set 250 ml

TLSD 125/HMT68
TLSD 250/HMT68
LHMT 68/SD125
LHMT 68/SD250
* Includes non-return valve
Technical data
Designation
LHHT 265
Description
High temperature oil
Specific gravity
0.91
Colour
Yellow orange
Base oil type
Synthetic ester
Operating temperature range
Up to 250 °C (480 °F)
Base oil viscosity:
40 °C (104 °F), mm²/s
100 °C (212 °F), mm²/s

approx. 265
approx. 30
Flash point
approx. 260 °C (500 °F)
Pour point
n/a
Available pack sizes:
Can 5 literLHHT 265/5
SKF SYSTEM 24 LAGD series
Unit 60 ml
Unit 125 ml


LAGD 125/HHT26*
SKF SYSTEM 24 TLSD series
Complete unit 125 ml
Complete unit 250 ml
Refill set 125 ml
Refill set 250 ml

TLSD 125/HHT26
TLSD 250/HHT26
LHHT 265/SD125 
LHHT 265/SD250
* Includes non-return valve
SKF logo