Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Food compatible grease

SKF Food Compatible Bearing Grease LGFP 2
SKF LGFP 2 is a clean, non-toxic bearing grease, which is based on medical white oil using an aluminium complex soap. This grease is formulated using only FDA* listed ingredients and is authorised by the NSF** for category H1*** service. SKF LGFP 2 is halal and kosher certified.
  • Compliance with all existing laws concerning on food protection
  • High resistance to water
  • Excellent grease life
  • Excellent corrosion resistance
  • An essentially neutral pH value

Typical applications:

  • Bakery equipment
  • Food processing equipment
  • Multi-pack cassette bearings
  • Wrapping machines
  • Conveyor bearings
  • Bottling machines

*          FDA: U.S. Food and Drug Administration
**         NSF: U.S. National Sanitation Foundation
***       H1: Incidental contact with food

Technical data
DesignationLGFP 2/(pack size)
DIN 51825 codeK2G-20
NLGI consistency class2
Soap typeAluminium complex
ColourTransparent
Base oil typeMedical white oil
Operating temperature range –20 to +110 °C
(–5 to +230 °F)
Dropping point DIN ISO 2176>250 °C (>480 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
130
7,3
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
+30 max.
Corrosion protection 
Emcor: – standard ISO 110070–0
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–5
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs1 000 at 110 °C (230 °F)
EP performance 
4–ball test, welding load DIN 51350/4, N1 100 min.
Available pack sizes420 ml cartridge
1, 18, 180 kg
SKF SYSTEM 24
(LAGD/TLSD), TLMR
SKF logo