Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Food grade gear oils

SKF Food Grade Lubricants

SKF Food Grade Lubricants LFFG 220 and LFFG 320

SKF LFFG 220 and LFFG 320 are synthetic gear oils suitable for lubrication of machinery used in the food industry.

  • Excellent EP properties
  • High viscosity index resulting in minimum variation of viscosity with change of temperature
  • Excellent protection against corrosion
  • NSF H1 registered, Halal and Kosher certified

Applications

  • Enclosed gear boxes
  • Packaging 
  • Conveyers
Available pack sizes
PacksizeDesignations
22 liter pailLFFG 220/22LFFG 320/22
205 liter drumLFFG 220/205LFFG 320/205
Technical data
DesignationLFFG 220/(pack size)LFFG 320/(pack size)
AppearancePale yellowPale yellow
Operating temperature range-40 °C to +140 °C
(-40 °F to +284 °F)
-35 °C to +140 °C
(-31 °F to +284 °F)
Base oil typeSynthetic (PAO)Synthetic (PAO)
Base oil viscosity  ISO 3104
40 °C, mm²/s
100 °C, mm²/s
 
220
25
 
320
33.4
Density ISO 12185
15 °C, kg/m3

847

852
Flash point  DIN/EN/ISO 2592 COC276 °C278 °C
Pourpoint  ISO 3016–48 °C–45 °C
FZG-Test A/8.3/90  Failure Load Stage DIN 51354-2>12>12
Viscosity Index  DIN ISO 2909143147
Shelf life2 years2 years
NSF Reg. No.149597149598
Kosher certifiedYesYes
Halal certifiedYesYes
SKF logo