Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

General purpose food grade grease NLGI 2

SKF Food Grade Lubricants

General purpose food grade grease SKF LGFP 2

SKF LGFP 2 is a clean, non-toxic bearing grease, which is based on medical white oil using an aluminium complex soap.

  • High resistance to water
  • Excellent grease life
  • Excellent corrosion resistance
  • An essentially neutral pH value 
  • NSF H1 registered, Halal and Kosher certified

Applications

  • Bakery equipment
  • Food processing equipment
  • Multi-pack cassette bearings
  • Wrapping machines
  • Conveyor bearings
  • Bottling machines
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGFP 2/0.4
1 kg canLGFP 2/1
18 kg pailLGFP 2/18
180 kg drumLGFP 2/180
Gas driven lubricators 
LAGD series 125 mlLAGD 125/FP2
Electro-mechanical lubricators 
TLSD series 125 mlTLSD 125/FP2
TLSD series 125 ml refillLGFP 2/SD125
TLSD series 250 mlTLSD 250/FP2
TLSD series 250 ml refillLGFP 2/SD250
Electro-mechanical lubricant dispensers 
TLMR 101 series 120 ml refill (incl. battery)LGFP 2/MR120B
TLMR 201 series 120 ml refillLGFP 2/MR120
TLMR 101 series 380 ml refill (incl. battery)LGFP 2/MR380B
TLMR 201 series 380 ml refillLGFP 2/MR380
Technical data
DesignationLGFP 2/(pack size)
DIN 51825 codeK2G-20
NLGI consistency class2
ThickenerAluminium complex
ColourTransparent
Base oil typeMedical white oil
Operating temperature range –20 to +110 °C
(–5 to +230 °F)
Dropping point DIN ISO 2176>250 °C (>480 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
150
15,3
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
+30 max.
Corrosion protection 
Emcor: – standard ISO 110070–0 *
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–5
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs1 000 at 110 °C (230 °F) *
EP performance 
4–ball test, welding load DIN 51350/4, N1 100 min.
Shelf life2 years
NSF Reg. No.128004
* = Typical value
SKF logo