Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

General purpose industrial and automotive NLGI 3 grease

SKF General Purpose Industrial and Automotive Bearing Grease LGMT 3
SKF LGMT 3 is mineral oil based, lithium soap thickened grease. This premium quality, general purpose grease is suitable for a wide range of industrial and automotive applications requiring stiff grease.
  • Excellent rust inhibiting properties
  • High oxidation stability within its recommended temperature range

Typical applications:

  • Bearings >100 mm (3.9 in.) shaft size
  • Outer bearing ring rotation
  • Vertical shaft applications
  • Continuous high ambient temperatures >35 °C (95 °F)
  • Propeller shafts
  • Agricultural equipment
  • Car, truck and trailer wheel bearings
  • Large electric motors
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGMT 3.0,4
0.5 kg canLGMT 3/0.5
1 kg canLGMT 3/1
5 kg canLGMT 3/5
18 kg pailLGMT 3/18
50 kg drumLGMT 3/50
180 kg drumLGMT 3/180
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGMT 3/MR380B
TLMR 201 series 380 ml refillLGMT 3/MR380
Technical data
DesignationLGMT 3/(pack size)
DIN 51825 codeK3K-30
NLGI consistency class3
ThickenerLithium
ColourAmber
Base oil typeMineral
Operating temperature range–30 to +120 °C
(–20 to +250 °F)
Dropping point DIN ISO 2176>180 °C (>355 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
125
12
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
220–250
280 max.
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm
V2F test
295 max.
'M'
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
0–0
0–0
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C2 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–3
Lubrication ability 
R2F, running test B at 120 °CPass
Copper corrosion 
DIN 51 8112 max. at 130 °C (265 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs1 000 min. at 130 °C
(265 °F)
SKF logo