Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

High load, wide temperature grease

SKF High Load, Wide Temperature Bearing Grease LGWM 2
SKF LGWM 2 is a synthetic-mineral oil based grease using the latest complex calcium sulphonate thickener technology. It is suitable for applications subjected to high loads, wet environments and fluctuating temperatures.
  • Excellent corrosion protection
  • Excellent mechanical stability
  • Excellent high load lubricating capacity
  • Good false brinelling protection
  • Good pumpability down to low temperatures

Typical applications:

  • Wind turbine mains shafts
  • Heavy duty off road applications
  • Snow exposed applications
  • Marine and offshore applications
  • Spherical roller thrust bearing applications
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGWM 2/0.4
5 kg canLGWM 2/5
18 kg pailLGWM 2/18
50 kg drumLGWM 2/50
180 kg drumLGWM 2/180
Gas driven lubricators 
LAGD series 125 mlLAGD 125/WM2
Electro-mechanical lubricators 
TLSD series 125 ml refillLGWM 2/SD125
TLSD series 250 ml refillLGWM 2/SD250
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGWM 2/MR 380B
TLMR 201 series 380 ml refillLGWM 2/MR380
Technical data
DesignationLGWM 2/(pack size)
DIN 51825 codeKP2G-40
NLGI consistency class1–2
ThickenerComplex calcium sulphonate
ColourYellow
Base oil typeSynthetic (PAO)/ Mineral
Operating temperature range–40 to +110 °C
(–40 to +230 °F)
Dropping point DIN ISO 2176>300 °C (>570 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
80
8,6
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
280–310
+30 max
Mechanical stability 
Roll stability, 50h at 80 °C, 10–1 mm+50 max.
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
– salt water test  (100% seawater)
0–0
0–0
0–0 *
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %3 max.
Lubrication ability 
R2F, running test B at 120 °C
R2F, Cold chamber test (+20 °C to –30 °C)
Pass at 140 °C (285 °F)
Pass
Copper corrosion 
DIN 51 811
2 max. at 100 °C (210 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs1 824* at 110 °C
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,5 max. *
4 000 min *
Fretting corrosion 
ASTM D4170 FAFNIR test at +25 °C, mg
ASTM D4170 FAFNIR test at –20 °C, mg
5,2*
1,1*
* Typical value
SKF logo