Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

High performance, high temperature grease

SKF High Performance, High Temperature Bearing Grease LGHP 2
SKF LGHP 2 is a premium quality mineral oil based grease, using a modern Polyurea (di-urea) thickener. It is suitable for electric motors and similar applications.
  • Extremely long life at high temperatures
  • Wide temperature range
  • Excellent corrosion protection
  • High thermal and mechanical stability
  • Good start-up performance at low temperatures
  • Compatibility with common polyurea and lithium thickened greases
  • Low noise properties

Typical applications:

  • Electric motors: Small, medium and large
  • Industrial fans, including high speed fans
  • Water pumps
  • Rolling bearings in textile, paper processing and drying machines
  • Applications with medium and high speed ball (and roller) bearings operating at medium and high temperatures
  • Clutch release bearings
  • Vertical shaft applications
  • Kiln trucks and rollers
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGHP 2/0.4
1 kg canLGHP 2/1
5 kg canLGHP 2/5
18 kg pailLGHP 2/18
50 kg drumLGHP 2/50
180 kg drumLGHP 2/180
Gas driven lubricators 
LAGD series 60 mlLAGD 60/HP2
LAGD series 125 mlLAGD 125/HP2
Electro-mechanical lubricators 
TLSD series 125 mlTLSD 125/HP2
TLSD series 125 ml refillLGHP 2/SD125
TLSD series 250 mlTLSD 250/HP2
TLSD series 250 ml refillLGHP 2/SD250
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGHP 2/MR 380B
TLMR 201 series 380 ml refillLGHP 2/MR380
Technical data
DesignationLGHP 2/(pack size)
DIN 51825 codeK2N-40
NLGI consistency class2–3
ThickenerDi–urea
ColourBlue
Base oil typeMineral
Operating temperature range–40 to +150 °C
(–40 to +300 °F)
Dropping point DIN ISO 2176>240 °C (>465 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
96
10,5
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
245–275
365 max.
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm365 max.
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
– salt water test  (100% seawater)
0–0
0–0
0–0
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–5
Lubrication ability 
R2F, running test B at 120 °CPass
Copper corrosion 
DIN 51 811
1 max. at 150 °C (300 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs1 000 min. at 150 °C (300 °F)
Fretting corrosion 
ASTM D4170 (mg)7*
* Typical value
SKF logo