Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

High performance, low friction grease

SKF LEGE 2 grease combines a fully synthetic ester oil with a unique lithium soap thickener. This premium quality, low friction grease has been specially developed for high performance in low friction SKF ball bearings.
  • Low friction torque.
  • Low level of power loss.
  • Quiet running behavior.
  • Extremely good oxidation stability.
  • Wide temperature range.
Available pack sizes
PacksizeDesignaton
420 ml cartridgeLEGE 2/0.4
1 kg canLEGE 2/1
Technical data
Designation LEGE 2/(pack size)
DIN 51825 code KE2N-50
NLGI consistency class 2–3
Thickener Lithium
Colour Light brown
Base oil type Ester
Operating temperature range –50 to +150 °C
(–58 to +302 °F)
Dropping point DIN ISO 2176 > 185 °C (365 °F)
Base oil viscosity40 °C, mm2/s
100 °C, mm2/s
  25
4,9
Penetration  DIN ISO 2137
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
240–270
330 max.
Corrosion protection
SKF Emcor standard ISO 11007
SKF Emcor 0,5% salt water
0-0
0-0 *
Water resistance
DIN 51 807/1, 3hrs at 90 °C0
Oil separation
JIS K2220 11, 24 hrs at 100 °C1 max.
Copper corrosion
ISO 2160 at 140 °C1b *
Mechanical stability
Roll stability, 50 hrs at 80 °C,310 *
Low temperature performance
Torque ASTM D1478-63, mNm
Starting torque at –40 °C
Running torque at –40 °C
300 max.
100 max.
BeQuiet + test GN3 min, GN4 1
Rolling bearing grease life
R0F test L50 life at 10 000 r/min., hrs>1 000 at 150°C (302 °F)
Available pack sizes 420 ml cartridge
1 kg can
* = Typical value
SKF logo