Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

High viscosity grease with solid lubricants

SKF High Viscosity Bearing Grease with Solid Lubricants LGEM 2
SKF LGEM 2 is a high viscosity, mineral oil based grease using a lithium soap. Its content of molybdenum disulphide and graphite provides extra protection for harsh applications subjected to high loads, heavy vibrations and slow rotations.
  • High oxidation stability
  • Molybdenum disulphide and graphite provide lubrication even if the oil film breaks down

Typical applications:

  • Rolling element bearings running at low speed and very high loads
  • Jaw crushers
  • Track laying machines
  • Lift mast wheels
  • Building machines such as mechanical rams, crane arms and crane hooks
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGEM 2/0.4
5 kg canLGEM 2/5
18 kg pailLGEM 2/18
180 kg drumLGEM 2/180
Gas driven lubricators 
LAGD series 60 mlLAGD 60/EM2
LAGD series 125 mlLAGD 125/EM2
Electro-mechanical lubricators 
TLSD series 125 mlTLSD 125/EM2
TLSD series 125 ml refillLGEM 2/SD125
TLSD series 250 mlTLSD 250/EM2
TLSD series 250 ml refillLGEM 2/SD250
Technical data
DesignationLGEM 2/(pack size)
DIN 51825 codeKPF2K-20
NLGI consistency class2
ThickenerLithium
ColourBlack
Base oil typeMineral
Operating temperature range–20 to +120 °C
(–5 to +250 °F)
Dropping point DIN ISO 2176>180 °C (>355 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
500
32
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
325 max.
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm
V2F test
345 max.
‘M’
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
0–0
0–0
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–5
Lubrication ability 
R2F, running test B at 120 °CPass at 100 °C (210 °F)
Copper corrosion 
DIN 51 811
2 max. at 100 °C (210 °F)
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,4 max.
3 000 min.
SKF logo