Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Low friction grease

SKF LESA 2 grease combines a fully synthetic polyalphaolefine (PAO) base oil with a unique lithium soap thickener. This premium quality grease has been specially developed for bearings aiming to get low friction coefficients.
  • Low friction torque
  • Helps to minimise energy losses due to friction
  • Quiet running
  • Extremely good oxidation stability and resistance to water
Available pack sizes
PacksizeDesignaton
420 ml cartridgeLESA 2/0.4
1 kg canLESA 2/1
5 kg canLESA 2/5
Technical data
Designation LESA 2/(pack size)
DIN 51825 code KP2G-50
NLGI consistency class 2
Thickener Lithium
Colour Beige
Base oil type PAO
Temperature range –50 to +110 °C
(–60 to +230 °F)
Dropping point DIN ISO 2176 >180 °C (355 °F)
Base oil viscosity40 °C, mm²/s
100 °C, mm²/s
 18
4,5
Penetration DIN ISO 213760 strokes, 10–1 mm
100 000 strokes, 10–1 mm
 265–295
+50 max. (325 max.)
Mechanical stabilityRoll stability, 50 hrs at 80 °C, 10–1 mm 380 max.
Corrosion protectionEmcor: standard ISO 11007 0–1
Water resistanceDIN 51 807/1, 3 hrs at 90 °C 1 max.
Oil separationDIN 51 817, 7 days at 40 °C, static, % <4
Copper corrosionDIN 51 811, 110 °C 1 max. 100 °C (210 °F)
Rolling bearing grease lifeR0F test L50 life at 20 000 r/min, hrs >1 000 at 110 °C (230 °F) 
EP performance4-ball test, welding load DIN 51350/4 2 000 min.
SKF logo