Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Low temperature, extremely high speed grease

SKF Low Temperature, Extremely High Speed Bearing Grease LGLT 2
SKF LGLT 2 is a fully synthetic oil based grease using lithium soap. Its unique thickener technology and low viscosity oil (PAO) provide excellent lubrication performances at low temperatures
–50 °C (–60 °F) and extremely high speeds (n dm values of 1,6 x 106 can be reached).
  • Low friction torque
  • Quiet running
  • Extremely good oxidation stability and resistance to water

Typical applications:

  • Textile spinning spindles
  • Machine tool spindles
  • Instruments and control equipment
  • Small electric motors used in medical and dental equipment
  • In-line skates
  • Printing cylinders
  • Robots
Available pack sizes
PacksizeDesignation
180 g tubeLGLT 2/0.2
0,9 kg canLGLT 2/1
25 kg pailLGLT 2/25
170 kg drumLGLT 2/180
Technical data
DesignationLGLT 2/(pack size)
DIN 51825 codeK2G-50
NLGI consistency class2
ThickenerLithium
ColourBeige
Base oil typeSynthetic (PAO)
Operating temperature range–50 to +110 °C
(–60 to +230 °F)
Dropping point DIN ISO 2176>180 °C (>355 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
18
4,5
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
+50 max.
Corrosion protection 
Emcor:– standard ISO 110070–1
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %<4
Copper corrosion 
DIN 51 811
1 max. 100 °C (210 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs>1 000,
20 000 r/min. at 100 °C (210 °F)
EP performance 
4–ball test, welding load DIN 51350/4, N2 000 min.
SKF logo