Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Grease test kit

Portable grease analysis kit for field use

SKF Grease Analysis Kit TKGT 1
Lubricant analysis is a vital part of a predictive maintenance strategy. Until recently, however, oils were almost always analysed despite the fact that around 80% of bearings are lubricated with grease. Tribology expertise and years of research have allowed SKF to develop a complete methodology to assess grease condition.
  • Extremely useful in field decision-making processes
  • Allows adjustment of grease relubrication intervals according to real conditions
  • Grease can be evaluated to detect possible unacceptable deviations from batch to batch
  • Allows verification of the suitability of certain greases in specific applications
  • Helps in the prevention of damage due to underperforming lubricant greases
  • Provides more information on root cause analysis
  • Requires no special training to perform the tests
  • Requires no harmful chemicals
  • Small sample sizes required. Only 0,5 g of grease is needed to perform all the tests
Consistency test (Patent applied for) (fig 1)

Oil bleeding characteristics (fig 2)

Contamination evaluation (fig 3)

  • Technical data
    Technical data
    Designation
    TKGT 1

    Parts
    Components (Specifications)
    Quantity
    Sampling tools
    Sampling syringe (Polypropylene)
    1
     
    Sampling tube (PTFE, length approx. 1 m)
    1
     
    Permanent marker
    1
     
    Sampling containers (35 ml polyethylene)
    10
     
    Gloves (Grease resistant nitrile (synthetic rubber), powder free, size XL)
    10 pairs
     
    Disposable spatulas
    25
     
    250 mm spatula (Stainless steel)
    1
     
    150 mm spatula (Stainless steel)
    1
     
    Scissors (Stainless steel)
    1
    Consistency test
    Housing (Aluminium)
    1
     
    Weight (Stainless steel)
    1
     
    Mask (Plexiglas)
    1
     
    Glass plates
    4
    Oil bleeding test
    USB heater (2,5 W–5 V)
    1
     
    USB/220/110 V adaptor (Universal (EU, US, UK, Australia) to USB)
    1
     
    Paper pack (Contains 50 sheets)
    1
     
    Ruler (Aluminium graduated 0,5 mm)
    1
    Contamination test
    Pocket microscope (60–100x with light)
    1
     
    Batteries (AAA)
    2

    CD (Contains instructions for use, report template, and consistency test scale)
    1
    Carrying case530 x 110 x 360 mm (20.9 x 4.3 x 14.2 in.)
    1
  • Spare parts

Related documents

SKF logo