Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Control units for progressive  lubrication systems

The task of the control units is to trigger lubrication after a certain period of time has elapsed. The special feature of the control units is the ability to monitor the distributor pistons‘ strokes and to run the pump on a clock-cycle basis during the contact time. The pressure is not monitored.

Several control units for SKF ProFlex progressive lubrication systems are available. Important selecting criteria are the functions of the control units:
  • adjustable interval time
  • adjustable monitoring time
  • adjustable pump delay time
  • pump runtime limitation by stroke monitoring
  • adjustable number of strokes
  • lubricant level monitoring
  • interval time extension
  • power-failure memory
  • MK pulse monitoring
  • prelubrication
SKF logo