Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

IGZ36-20-E

IGZ36-20-E
IGZ36-20-E
Control units for SKF MonoFlex single-line lubrication systems

Function:
  • pulse generator/counter
  • adjustable interval time
  • adjustable delay time
  • monitoring of pressure build-up
  • monitoring of pressure relief

Technical features:

  • Rated frequency: DC or 50 - 60 Hz
  • Input voltage: 20-24 / 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C  

Special features:

  • Monitoring of lubricant-level with NC contact (wire break monitoring) (IGZ36-20-S6-E)
  • CE mark of conformity
SKF logo