Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

AEP2-OG

AEP2-OG
AEP2-OG
Control unit for SKF Grease Spraying Systems

Functions
  • Up to 3 different lubrication circuits
  • Adjustable lubrication time
  • Adjustable pause time
  • Distributor function monitoring
  • Activatable main failure memory

Technical features
  • Rated frequency: DC or 50-60 Hz
  • Input voltage: 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C
  • LCD display to set and read the parameters
  • Text available in three languages (English, French, German)
SKF logo