Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

IGZ38-30-E

IGZ38-30-E
IGZ38-30-E
Control units for SKF MonoFlex single-line lubrication systems

Function:
  • pulse generator/counter
  • adjustable interval time
  • monitoring of pressure build-up
  • lubricant-level monitoring with NC contact (wire break monitoring)

Technical features:

  • Rated frequency: DC or 50 - 60 Hz
  • Input voltage: 20-24 / 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C

Special features:

  • lubricant-level monitoring with NO contact (IGZ38-30-S1)
  • CE mark of conformity
SKF logo