Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


Control units for SKF ProFlex progressive lubrication systems

  • Pulse generator/counter
  • alternative clock-cycle or continuous pump operation
  • adjustable number of strokes
  • selectable interval and monitoring time
  • monitoring of lubricant level
  • monitoring of pump runtime

Technical features:

  • Rated frequency: DC or 50-60 Hz
  • Input voltage: 20-24 / 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C

Special features:

  • power-failure memory (IGZ51-20-S2-E/IGZ51-20-S8-E)
  • filling-level switch (NC contact) (IGZ51-20-S7-E)
  • pump runtime = set monitoring time (IGZ51-20-S7-E)
  • prelubrication (IGZ51-20-S8-E)
  • monitoring of pulses (IGZ51-20-S8-E)
  • CE mark of conformity
SKF logo