Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

IGZ51-20-S3-E

Control units
Control units
Control units for SKF MonoFlex single-line lubrication systems

Function:
  • Pulse generator/counter
  • adjustable interval time
  • interval time extension
  • adjustable delay time
  • activatable power-failure memory
  • monitoring of pressure build-up
  • monitoring of pressure relief

Technical features:

  • Rated frequency: DC or 50 - 60 Hz
  • Input voltage: 20-24 / 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C

Special features:

  • CE mark of conformity
SKF logo