Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

LCG2

LCG2-B01-000
LCG2-B01-000
Control unit with curve sensor for SKF EasyRail lubrication systems for railway vehicles

Function:
Curves are detected via an integrated sensor with adjustable sensitivity. Two spray nozzles are actuated, the lubrication taking place in curve-, time- or distance-dependent modes. Lubrication is triggered after a certain number of previously specified pulses are received.

Technical features:
  • Ambient temperature: –25 to +70 °C
  • Rated operating voltage:
        LCG2-A: 24 V DC
        LCG2-B: 72 - 110 V DC (adjustable)
  • Material: aluminum
  • Type of enclosure to EN 60 529/10.91: IP 66


Special features depending from the EasyRail system:
  • Time-dependent operation
  • Distance-dependent operation
  • Clock-pulse spaces
  • Detection threshold adjustable


SKF logo