Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

ST-1100i

ST-1100i
SKF ST-1100i
ST-1100i open
ST-1100i open

ST-1100i is an one-channel, microprocessor-based control centre for single-line, dual-line and progressive lubrication systems. All lubrication configurations can be set in the field by user interface. The centre controls lubrication according to the desired settings, and lubrication events can be monitored. Lubrication programming, alarm acknowledgements and lubrication event monitoring can be performed via both the control panel and the LED signals. The control panel is located inside the casing. The user interface is a three-button, six-digit display and can be used for setting the default values for the lubrication program and for turning on manual control.

Features and benefits

  • Microprocessor-based control centre
  • Simple monitoring via control panel and cover LED signals
  • All lubrication configurations can be set in field by user interface
  • Set values and program status at the power failure are stored in an EEPROM-memory; no battery
SKF logo