Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

ST-1440

ST-1440
ST-1440

SKF ST-1440 lubrication control centres are suitable for use in dual-line lubrication systems, as well as single-line and progressive systems. The ST–1440 features an alphanumeric keypad and display and controls up to 14 separate lubrication channels, each having independent lubrication parameters and/or lubricants. 

The lubrication system is expandable by installing new channel modules, and configuration is determined in the field by the user. Pressure switches and transmitters or piston detectors can be used in all channels.

Features and benefits:

SKF logo