Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

DCM

DCM-254-C
DCM-254-C

Lubricant metering devices for SKF DuoFlex dual-line automatic lubrication systems


Technical features:
  • Lubricant:
        oils with operating viscosity ≥ 50 mm²/s
        greases up to NLGI Grade 3
  • Number of outlets: 1 - 8
  • Displacement: 0,09 - 10 cm³/cycle
  • Pressure: up to 400 bar
  • Operating temperature: -25 to +80 °C


Special features:
  • modular version
  • various sizes (continuously adjustable) available
SKF logo