Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.



Lubricant metering devices for SKF DuoFlex dual-line automatic lubrication systems

Technical features:
  • Lubricant:
        oils with operating viscosity ≥ 50 mm²/s
        greases up to NLGI Grade 3
  • Number of outlets: 1 - 8
  • Displacement: 0,09 - 10 cm³/cycle
  • Pressure: up to 400 bar
  • Operating temperature: -25 to +80 °C

Special features:
  • block version
  • various sizes (continuously adjustable) available
SKF logo