Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Dual-line metering devices

Lubricant metering devices for dual-line automatic lubrication systems

VSG6
SGA-doser

Working principle:

  • In contrast to single-line or progressive systems, dual-line systems are designed with two simultaneous feed lines. One of the main lines is pressurized while the other is relieved of pressure. In order to perform a complete lubrication cycle, both main lines have to be alternately pressurized and relieved of pressure. 
  • The metering devices measure an adjustable quantity of lubricant per lubrication cycle. Each lubrication point has its own lubricant outlet. A dual-line metering device can serve even or odd number of lubrication points.

Models

  • Modular metering devices
  • Block metering devices
  • Overview

    ProductMaterial housing and designMetering quantity

    steel galvanized
    or stainless steel
    cm³in³
    Block design metering devices
    max. Operating pressure: 400 bar/5800 psi
    VSKH-KRwith indicator pin,
    adjustable output
    0-1,50-0,09
    VSKH-KRFKMwith FKM seals0-1,50-0,09
    VSKV-KRwith indicator pin,
    adjustable output
    0-1,50-0,09
    VSKV-KRFKMwith FKM seals0-1,50-0,09
    VSG-KRwith indicator pin,
    adjustable output
    0-0,220-0,13
    VSG-KR-FKMwith FKM seals0-0,220-0,13
    VSG-KR-NPwith piston detector0-0,220-0,13
    VSG-KR-KAwith adapter for limit switch0-0,220-0,13
    VSG-KR-KSwith limit switch0-0,220-0,13
    VSG-KR-KD, Dwith fixed metering screw0,55; 1,1;
    1,65; 2,2
    0,04; 0,07;
    0,1; 0,13
    VSL-KRwith indicator pin,
    adjustable output
    0-50-0,3
    VSL-KR-FKMwith FKM seals0-50-0,3
    VSL-KR-NPwith piston detector0-50-0,3
    VSL-KR-KAwith adapter for limit switch0-50-0,3
    VSL-KR-KSwith limit switch0-50-0,3
    VSL-KR-KD, Dwith fixed metering screw1,25; 2,5;
    3,75; 5
    0,07; 0,15;
    0,23; 0,3
    Modular design metering devices
    Max. operating pressure 250 bar/3600 psi
    SGAwith indicator pin,
    adjustable output
    0,15-9,70,009-0,6
    SGwith indicator pin,
    adjustable output
    4,7-1960,3-12
  • Related downloads
  • Applications
SKF logo