Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SMG

SKF DuoFlex SMG-Doser system
SKF DuoFlex SMG-Doser system
SKF DuoFlex SMG-Doser
SKF DuoFlex SMG-Doser
Lubricant metering devices for SKF DuoFlex dual-line automatic lubrication systems

Design of it is block doser. Dosers are made of carbon steel and they are zinc-coated. Typical applications are heavy vehicle applications.

Technical features:
  • Lubricant: Greases up to NLGI Grade 2
  • Doser group outlets: 1 - 8
  • Dosages: 0,13 - 1,32 g
  • Operation pressure: max. 200 bar 
  • Operation temperature: -35 to +80 °C
SKF logo