Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SP / SMB9

SP / SMB9
SP / SMB9
SP / SMB9 with mounting plate
SP / SMB9 with mounting plate
Flow limiter for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Nominal volumetric flow: stepwise from 0,09 to 8,18 l/min
  • Pressure: min. 6 bar / max. 50 bar
  • Operating viscosity: 20 - 600 mm²/s
  • Operating temperature: 0 to +70 °C

Special features:
  • ATEX

Related documents

SKF logo