Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Flowline monitor FL50

FL50 Flowline Monitor
SKF Flowline monitor FL50
Turbine  type digital oil flowmeter for controlling and measuring the flow rates of lubricants in oil circulation lubrication systems.

It can have several flow alarm options. Flowline monitors include a fieldbus for interfacing with customer's control system and SKF Flowline software.

Technical features:
  • Flow rate range: from 10 to 50 l/min with oil 220 cSt
  • Number of flowmeters: 1
  • Power supply: 24 V DC/AC
  • Power consumption: max. 5 W
  • Maximum operating temperature: 70 °C

Special features

  • Alarm relay: Exra relay board with 11 relays
  • Serial bus: CAN
  • Flowmeter panels with plexiglass.
SKF logo