Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Safeflow SF05/10/15

SKF Safeflow SF10A 15A BSC
SKF Safeflow SF05/10/15
Float and cone type oil flowmeter for controlling and measuring the flow rates of lubricants in circulating oil lubrication systems.

The SKF Safeflow oil flowmeters can be banked (up to 10 units wide) to reduce piping and simplify installation.
The base is made of durable aluminium and the flow tube is made of glass, therefore high temperatures and the use of mineral and synthetic oils should present no problems.

Technical features:
  • Flow rate range 220 cSt:
    SF05A: 0,04–0,35 l/min   
    SF10A: 0,1–1,7 l/min
    SF15A: 0,2–4,4 l/min
  • Operation viscosity: 32-1000
  • Number of flowmeters: 1,2,4,6,8 and 10
  • Maximum operating temperature: 70 °C

Special features

  • Electrical alarms: common or individual
  • Flowmeter panels with plexiglass.

Configure the product according your needs, download the CAD file

SKF logo