Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SMD

SMD 3
SMD 3
SMD in a stainless steel rack
SMD in a stainless steel rack
Flow meter for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: Mineral oils and synthetic oils (except polyglycol)
  • Nominal flow per flow meter:
        SMD 1B: 0,05 - 1 l/min
        SMD 2: 0,1 - 8 l/min
        SMD 3: 4 - 40 l/min
  • Pressure: max. 16 bar 
  • Operating viscosity: 50 - 650 mm²/s
  • Operating temperature: 0 to 70 °C 


Special features:

  • CE mark of conformity
SKF logo