Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Microdosage System MDS

MDU Microdosage control unit
MDU Microdosage control unit
MDR Microdosage reservoir
MDR Microdosage reservoir
For continuous monitored lubrication with minimum quantities of oil.
The system comes with a metering unit (MDU) and a separate lubricant reservoir (MDR).

Technical features:

Metering unit:
  • Lubricant: oil
  • Operating viscosity: 2 – 500 mm²/s
  • Number of lubricant outlets: 4, individually adjustable
  • Volumetric oil flow per outlet: 0,5 – 5 mm³/min
  • Control unit operating voltage: 24 VDC
  • Working temperature: 10 to 50 °C

Lubricant reservoir:

  • Reservoir capacity: 1 l
  • Fill level monitoring in reservoir: 24 V DC
  • Priming pressure generation: 4-8 bar (compressed air)
  • Pressure in reservoir: 4 bar

Special features:
  • Precise:
    – Continuous lubrication without consuming air
    – Precise metering of minimal quantities of oil
  • Reliable:
    – Continuous monitoring and adjustment of the metered quantity
    – Self-calibrating
    – Lubricant feeding directly to the lubrication points
  • Environmentally compatible:
    – No compressed air consumption
    – Reduced noise emissions
    – Minimal lubricant quantities
  • CE mark of conformity

SKF logo