Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

TH3

TH3
TH3
TH3 metering unit from the SKF DosaLub product family for oil or grease up to NLGI grade 2, from 20 to 600 cm3 per stroke

Technical features:
  • Lubricant: oil and grease up to NLGI grade 2
  • Number of outlet: 1
  • Delivery rate: 20 to 600 cm³/per stroke
  • Lubricant inlet pressure: 20 to 200 bars
  • Operating temperature: 15 to 40 °C

Special features:
  • Volumetric metering independent of any change in temperature or lubricant viscosity
  • Possibility to electrically monitor the metering cycle with magneto-inductive proximity switches
  • The unit can be fed in lubricant from varied sources (drum pump, distribution network...)


Related documents

SKF logo