Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

GD

GD65
GD65
Connecting piece with restrictor for SKF CircOil circulating oil lubrication systems

Technical features:

  • Lubricant: oil
  • Number of outlets: 1
  • Volumetric flow per lube point: a few cm³ to several l/min
  • Pressure: 2 - 20 bar

Related documents

Configure the product according your needs, download the CAD file

SKF logo