Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

161-300-338 / -339

161-300-339
161-300-339
Mixing valves with integrated metering unit for SKF Oil+Air lubrication systems

Technical features:
  • Lubricant: oil
  • Air line connection:
        161-300-338: G 1/2
        161-300-339: G1 
  • Number of outlets: 1 
  • Quantity of oil: 0,03; 0,06 or 0,10 cm³ 


Special features:
  • The desired quantity of oil can be selected with exchangeable metering nipples
  • Prefilter oil with 10 μm fineness

Related documents

SKF logo