Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

MV21

MV21
MV21
Mixing valves without integrated metering unit for SKF Oil+Air lubrication systems

Technical features:

  • Lubricant: oil on a petroleum basis or synthetic basis compatible with NBR elastomers, plastics, copper and copper alloys
  • Number of outlets: 1
  • Metering externally: 0,003 - 0,2 cm³
  • Oil pressure: 5 bar
  • Operating viscosity: up to 3000 mm²/s
  • Operating medium:
     - Compressed air: max: 10 bar
     - Delivery at 10 bars: 172 l/min

Special features:
  • none

Related documents

SKF logo