Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

MV50x

MV504-0
MV504-0
Mixing valves with integrated metering unit for SKF Oil+Air lubrication systems

Technical features:
  • Lubricant: oil
  • Number of outlets: 2 - 6
  • Metering bores: 0,002; 0,006 cm³ per outlet
  • Pressure:
        air: 3 - 10 bar
        oil: 25 - 40 bar
  • Operating viscosity: 40 – 200 mm²/s
  • Operating temperature: 5 to +80°C

Special features:
  • none

Related documents

SKF logo