Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

MV5x

MV51-322-861
MV51-322-861
Mixing valves without integrated metering unit for SKF Oil+Air lubrication systems

Technical features:
  • Lubricant: oil on a petroleum basis or synthetic basis compatible with NBR elastomers, plastics, copper and copper alloys
  • Number of outlets: 1 or 7
  • Metering externally: 0,003 - 0,2 cm³
  • Oil pressure: 5 bar
  • Operating viscosity: up to 3000 mm²/s
  • Operating medium:
    - Compressed air: max: 10 bar
    - Delivery at 10 bars: 1329 l/min

Special features:
  • none

Related documents

SKF logo