Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Block metering devices

SKF Progressive lubrication system
In the case of block metering devices for progressive lubrication systems, all the metering pistons, inlet and outlet ports and any check valves are housed in a steel enclosure.

Applications:
  • metal-forming machines
  • commercial vehicles
  • production systems in the automotive industry
  • packaging machines
  • printing machines
ProductMetering quantityOperating pressure

cm³/strokein³/strokebarpsi

SSVM0,070.0042002900
SSVD0,08-1,800.001-0.113505075
SSVDL
0,08–1,80
0.001-0.113505075
SPVS0,16-0,320.010-0.021001450
SSV0,20.013505075
SSVL
0,2
0.013505075
VPB0,20.013004350


SKF logo