Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SPVS

Block metering devices for progressive automatic lubrication systems

SPVS 2 outlets basic
SPVS 2 outlets basic
SPVS 4 outlets basic
SPVS 4 outlets basic

Metering devices of the SPVS series are used to either increase the number of outlets of a lubricating pump or to portion the volume flow. These block type metering devices deliver it to the lube points, without any influence on the operating system pressure.

Features and benefits:

  • Compact design
  • Compact two piston version with mechanical interlock, prevents selfblockage
  • Universally usable for oil and grease
  • Central function monitoring with electrical stroke monitoring device possible
  • Accurate lubricant distribution due to fitted pistons
SKF logo