Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Progressive metering devices

Lubricant metering devices for progressive automatic lubrication systems

VP basic
SSVM type metering device
PSG1 with piston detector

Working principle:

  • Progressive metering devices distribute the lubricant one after another in amounts relative to the individual metering rates of each section.
  • Each lubricant outlet can only supply one lubrication point with lubricant.
  • If the demand for lubricant is high at one lubrication point, several outlet ports can be combined into one.
  • Thanks to the way a device works, it is possible to monitor the systems operation by monitoring one metering piston with the help of a cycle indicator (visual) or a piston detector (electrical or electronic).
All models (sectional, block or modular design) work according to the same basic principle. The type selected will depend on:
  • the operating conditions
  • installation conditions
  • commercial requirements
  • technical demands on the metering volume of each outlet port
  • replacing or exchanging of individual feeder chambers
  • Overview

    ProductMetering quantityOperating pressure

    cm³/strokein³/strokebarpsi

    Block design metering devices
    SSVM0,070.0042002900
    SSVD0,08-1,800.001-0.113505075
    SSVDL0,08-1,800.001-0.113505075
    SPVS0,16-0,320.010-0.021001450
    SSV0,20.013505075
    SSVL0,20.013505075
    VPB0,20.013004350

    Sectional design metering devices

    cm³/strokein³/strokebarpsi
    VPK0,050–0,6000.003–0.0373004350
    VP0,100–1,2000.006–0.0733004350
    MC²-HP0,196–0,3930.012–0.0245107425

    Segment design metering devices

    cm³/strokein³/strokebarpsi
    UV0,164–0,6560.010–0.0402403480
    XL0,983–2,4600.060–0.1501702495
    PSG10,050–0,2500.003–0.0152002900
    PSG20,060–0,8400.003–0.0512002900
    PSG30,800–3,2000.049–0.1952002900
  • Related downloads
  • Applications
SKF logo