Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sectional metering devices

SKF Progressive lubrication system
Sectional metering devices for progressive lubrication systems comprise of at least three sections with metering pistons, one inlet section and one end section. All the sections are connected to each other with a tie-rod.

Applications:
  • metal-forming machines
  • commercial vehicles
  • production systems in the automotive industry
  • packaging machines
  • printing machines
ProductMetering quantityOperating pressure

cm³/strokein³/strokebarpsi

MC²-HP
0,196–0,393
0.012–0.024
510
7425
VPK0,050–0,6000.003–0.0373004350
VP0,100–1,2000.006–0.0733004350

SKF logo