Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

340

Pre-lubrication metering devices for single-line lubrication systems

343 for fluid grease
343 for fluid grease
343 for oil
343 for oil

Offered in two-, three- and five-port models, series 340 metering devices were developed for use with single-line, centralized lubrication systems for oil and fluid grease. These metering devices are designed for installation directly on the machine/system requiring lubrication. Series 340 metering devices can be ordered with fittings for the main line connection by selecting the appropriate order code.

Features and benefits:

  • Designed for installation directly on the machine/system requiring lubrication
  • Select optional push-in or screw-in type metering nipples for feed line connections 
  • Choose optional push-in or screw-in type main line fittings
  • Metering nipples above 0,03 cm³ are exchangeable to yield different output quantities

Configure the product according your needs, download the CAD file

SKF logo