Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

341

Pre-lubrication metering devices for single-line lubrication systems

341 for fluid grease
341 for fluid grease
341 for oil
341 for oil

Developed for installation in manifolds, series 341 single-port, pre-lubrication metering devices are suitable for use with single-line, centralized lubrication systems for oil and fluid grease. The combination of these metering devices with one- to six-port manifolds provides flexible options for lubrication system design. Manifolds customized for product series 341 are available in aluminum and stainless steel.

Features and benefits:

  • Suitable with manifolds having one to six ports to match number of lubrication points
  • Provides flexible options for systems with remote single lubrication points or multiple-port metering devices with up to six ports
  • Select optional push-in or screw-in type metering nipples for feed line connections via order code
  • Choose separately manifold models with different thread sizes for main line connection and materials
  • Current metering nipples above 0,03 cm³ are exchangeable to yield different output quantities

Configure the product according your needs, download the CAD file

SKF logo