Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

390

Pre-lubrication metering devices for use in single-line lubrication systems

393 for fluid grease
393 for fluid grease
393 for oil
393 for oil

Series 390 pre-lubrication metering devices were developed for use with single-line, centralized lubrication systems for oil and fluid grease. Designed for installation directly on the machine/system requiring lubrication, these metering devices can be ordered with fittings for the main line connection by selecting the appropriate order code.

Features and benefits:

  • For use with distributor bodies having two or three ports to match number of lubrication points
  • Designed for installation directly on the machine/system requiring lubrication
  • Select screw-in type metering nipples for feed line connections
  • Choose push-in or screw-in type main line fittings
  • Current metering nipples are exchangeable to yield different output quantities

Related documents

Configure the product according your needs, download the CAD file

SKF logo