Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

361

361 for fluid grease
361 for fluid grease
361 for oil
361 for oil
Dynamic distributors for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil and fluid grease of NLGI Grade 00, 000
  • Number of outlets: 1
  • Displacement: 0,01 - 0,2 cm³/min
  • Pressure: 8 to 40 bar
  • Relief pressure (selectable): 0,5 or 3 bar
  • Operating temperature: 0 to 80 °C


     

Related documents

SKF logo