Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

LS21

LS21
LS21

Developed for installation in manifolds, LS21 are single-port metering devices for oil and special lubricants. When used in combination with one- to five-port manifolds, these volumetric, prelubrication metering devices provide flexible options for lubrication system design. Connections with or without (M8x1) a quick-release connector are offered for feed lines, and connections with a quick-release connector are available for main line tubes.

Features and benefits:
  • For use with manifolds having one to five ports to match number of lubrication points
  • Compatible with ø 4 mm for feedlines and ø 8 for main lines
  • Suitable for push-in type fittings for dosers and manifolds
  • Robust, reliable
  • Suitable for up to 200 lubrication points
SKF logo